text.skipToContent text.skipToNavigation

4" Pinhole Trim for Low Voltage Housing (P816/P817/P818)

By Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8036-28

By Progress Lighting
$54.67 USD
Collection Name:  Recessed - Trim
Catalog ID:  P8036-28
4" Low Voltage Pinhole Spot trim in a White finish and bright white powder painted metal flange. All trims have 360 positioning. Lamps tilt 30 max.
  • White finish.
  • Bright white powder painted metal flange.
  • No light leaks around trim flange.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Coating powdercoat
Color White
Color Generic White
Construction Material - Main Metal
Dusk to Dawn No
Finish Name White
Finish Type powder coat paint
Fixture Type Recessed Trim
Housings - Recessed
  • P817-AT
  • P816-TG
  • P818-TG
  • P817-FB
Lamp Included No
Lamp Type Basic Halogen Trim
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
Trim Type Pin Hole
Type 4in Trim
UPC 785247803613
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5 in x 5 in x 4 in
Gross Weight with Packaging 0.5 lb
Height 4 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.5 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 12 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6
Pallet Quantity 480

Resource Links

Instruction Sheet Number 023796

Resources and Downloads