text.skipToContent text.skipToNavigation

4" Pinhole Trim for Low Voltage Housing (P816/P817/P818)

By Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8057-20

By Progress Lighting
$5.72 USD $31.80
Collection Name:  Recessed - Trim
Catalog ID:  P8057-20
4" Eyeball Trim in Antique Bronze finish with unpainted painted flanges to match the baffle finish. 360 positioning. Lamps tilt 30 max. 5" outside diameter.
  • Antique Bronze finish.
  • Matching flange.
  • Eyeball finish matches trim finish.
Add to List

More Options

Where to Buy

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Coating plated
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Recessed Trim
Glass Clear
Housings - Recessed
  • P817-AT
  • P816-TG
  • P818-TG
  • P817-FB
Lamp Included No
Lamp Shape MR16
Lamp Type MR-16
Lamp Type Actual MR16
Lamp Type Basic Halogen
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
Trim Type Eyeball
Type 4in Trim
UPC 785247137909
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5 in x 5 in x 2.375 in
Gross Weight with Packaging 0.5 lb
Height 2.375 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.5 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 12 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA
Pallet Quantity 336

Resource Links

Instruction Sheet Number 023819

Resources and Downloads