text.skipToContent text.skipToNavigation

4" Pinhole Trim for Low Voltage Housing (P816/P817/P818)

By Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8057-28

By Progress Lighting
$8.80 USD
Collection Name:  Recessed - Trim
Catalog ID:  P8057-28
4" Eyeball Trim in White finish with white powder coated flange to match the baffle finish. 360 positioning. Lamps tilt 30 max. 5" outside diameter.
  • White finish.
  • White powder coated flange.
  • Eyeball finish matches trim finish.
Add to List

More Options

Where to Buy

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Color White
Color Generic White
Construction Material - Main Steel
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Recessed Trim
Housings - Recessed
  • P817-AT
  • P816-TG
  • P818-TG
  • P817-FB
Lamp Included No
Lamp Type Basic Halogen Trim
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
Trim Type Eyeball
Type 4in Trim
UPC 785247805716
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5 in x 5 in x 2.375 in
Gross Weight with Packaging 0.5 lb
Height 2.375 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.5 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 12 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6
Pallet Quantity 432

Resource Links

Instruction Sheet Number 023819

Resources and Downloads