text.skipToContent text.skipToNavigation

4" Step Baffle Trim for 4" Housing (P830/P831/P832)

By Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8044-31

By Progress Lighting
$43.01 USD
Collection Name:  Recessed - Trim
Catalog ID:  P8044-31
4" Step Baffle trim in a Black finish with white powder coated flanges to match the baffle finish. 360 positioning. 5" outside diameter.
  • Black finish.
  • White powder coated flange.
  • No light leaks around trim flange.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Fixture Type Recessed Trim
Housings - Recessed
  • P831-AT
  • P830-TG
  • P832-TG
  • P831-FB
Lamp Included No
Lamp Shape PAR16
Lamp Type PAR-16
Lamp Type Basic Incandescent Trim
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
Trim Type Baffle
Type 4in Trim
UPC 785247804429
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5 in x 5 in x 4 in
Gross Weight with Packaging 0.6 lb
Height 4 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.6 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 55 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA
Pallet Quantity 528

Resource Links

Instruction Sheet Number 023797

Resources and Downloads