- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Recessed Downlights
- 5" New Construction Air-Tight, IC Housing
Item Added to Your Cart!
5" New Construction Air-Tight, IC Housing
5" New Construction Air-Tight, IC Housing
By Progress Lighting
$41.25 USD
Collection Name:
5" Shallow Recessed Housing
Catalog ID:
P841-ICAT
5 in. recessed new construction shallow housing is specifically created to fit in tight spaces within ceilings. Its shallow profile makes it ideal for 2x6 construction. Suitable for residential applications in a single-story home or on the second level of a two-story home or commercial applications in spaces such as offices, single-story retail, and hospitality environments.
- New construction shallow housing is specifically created to fit in tight spaces within ceilings
- Its shallow profile makes it ideal for 2x6 construction
- Can also be used for most light commercial and residential applications where insulated ceilings require an IC rated, line voltage downlight
- Air-tight rated which saves on both heating and air conditioning costs., IC rated for insulated ceilings
- UL listed for damp locations and through wiring
- 5", new construction housing Medium base lamp socket and push-in electrical connectors for easy installation
- Ceiling mount, durable steel construction
- Compatible with a wide variety of recessed trims but is best with Progress trims, P800002-028-30, P800019-028-CS and P800018-28-CS
- Installation: It installs with integrated hanger bars that can accommodate suspended clip for t-grids or included nail for framing
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Gray |
Color Generic | Grey |
Construction Material - Main | Steel |
Construction Material -Secondary | Steel |
Construction Material -Secondary part | Construction |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | No Finish |
Finish Type | Unfinished |
Fire Resistance | No |
Fixture Type | Recessed Housing |
Lamp Included | No |
Lamp Type | PAR30 |
Lamp Type Basic | Incandescent |
Lifestyle | Utilitarian |
Mount location | ceiling joists, or in suspended ceilings |
Mounting Type | Recessed |
Mounting for outlet box included | N/A |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Type | Open |
UPC | 785247262113 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 13.18 in x 14.76 in x 5.35 in |
Height | 5.35 in |
Length | 13.18 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.36 lb |
Width | 14.76 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93147583 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.