text.skipToContent text.skipToNavigation

Inspire LED Collection LED Wall Sconce

by Progress Lighting 

Collection Name: Inspire LED

Catalog ID: P710071-030-30

A fresh, minimalist design with the LED Wall Sconce presents a textured Summer Linen shade that artistically disguises the cutting-edge LED light source. The elegant, simple design is perfect for brightening any wall space where soft light is desired in transitional interiors.

  • Perfect for illuminating any wall space where soft light is desired
  • Textured shade is ideal for transitional interiors
  • One-light wall sconce with a crisp, Summer Linen half shade
  • Curved form gives a sleek and minimalist silhouette
  • Measures 6-1/4 in wide X 9 in height, Extends 3-1/8 in
  • Uses one 9-watt LED module,3000K, 90CRI, 624 source lumens (source)
  • ADA compliant and includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$94.49 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Sconces
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase or ELV/Reverse Phase
Finish Name White
Finish Type Painted
Glass Summer Linen
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle Transitional
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max -30°C
Photocell No
Post top fits standard No
Prewired Yes
Room Type
  • Bedroom
  • Dining Room
  • Hall & Foyer
  • Living Room
Socket Base Type - Main LED
Socket type material LED
Starting Temperature - Minimum 30 °C
Style Transitional
UPC 785247233298
Warranty Length 5-year limited warranty

Dimensions

Depth 3.875 in
Height 9 in
Height to Center 4.5 in
Weight 1.06 lb
Width 6.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 24 Yes

Resources/Downloads