text.skipToContent text.skipToNavigation

Kempsey Collection One-Light Swing Arm Wall Bracket

by Progress Lighting 

Collection Name: Kempsey

Catalog ID: P710045-009

Kick back and relax within the pages of your favorite novel under the glow of the Kempsey one-light wall bracket. A smooth, arced arm extends from a rectangular backplate to hold the small, curved bar that supports a clean, Summer Linen shade. With an alluring Brushed Nickel finish, the fixture blends well with transitional and farmhouse interiors where it can provide focused task light while mounted to a wall in a bedroom, office, den, or living room.

  • Excellent for mounting on walls in a bedroom, office, den, living room, or wherever focused light is desired for tasks or reading
  • Updated, classic styling is ideal for transitional and farmhouse interiors
  • A modern, wall bracket featuring a sleek, curved arm holding the textured shade
  • Multi-directional arm allows the entire fixture to rotate from side to side
  • On/off rotary switch on backplate
  • Finished in quietly reflective Brushed Nickel with a crisp, Summer Linen shade
  • Textured linen shade glows from the inside out
  • Uses one 75-watt max medium base bulb, or the LED equivalent, that is sold separately
  • Measures 12 in diameter X 19-3/4 in height, Extends from the wall 23-5/8 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$184.03 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Sconces
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type Plated
Glass Summer Linen shade
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Dining Room
  • Hall & Foyer
  • Living Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Farmhouse
  • Transitional
UPC 785247233496
Warranty Length 1-year Limited Warranty

Dimensions

Depth 23.625 in
Height 19.75 in
Height to Center 7.5 in
Weight 5.21 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Resources/Downloads