text.skipToContent text.skipToNavigation

One-Light Linen Glass Wall Sconce

by Progress Lighting 

Collection Name: Linen Glass Sconce

Catalog ID: P710072-009

With its stylish simplicity, the Linen Glass Sconce is a fitting, classic choice for adding extra lighting to any transitional interior. A Brushed Nickel frame and metal bands hold a clean, etched glass shade in its place as it emits soft, comfortable light wherever it calls home.

  • Simple and modern form is ideal for transitional interiors
  • One-light wall sconce with etched glass held by metal bands on its top and bottom
  • Textured, etched glass emits soft, comfortable light
  • Finished in subtly reflective Brushed Nickel
  • Measures 6 in width X 12 in height, Extends 4 in
  • Uses one 75-watt max medium base bulb, or LED equivalent, that is sold separately
  • ADA compliant
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$72.38 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched Linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Dining Room
  • Hall & Foyer
  • Living Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style Transitional
UPC 785247232734
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4 in
Height 12 in
Height to Center 6 in
Weight 2 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads