text.skipToContent text.skipToNavigation
Discontinued

Alpha Trak dead End

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P9122-28

By Progress Lighting
$2.10 USD $10.89
Collection Name:  Track Accessories
Catalog ID:  P9122-28
Dead End. Closes open end of track. One dead end already supplied with track sections and anywhere feeds.
  • White finish.
  • Closes open end of track.
  • Includes one dead end.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Track
Color White
Color Generic White
Construction Material - Main Plastic
Dusk to Dawn No
Finish Name White
Finish Type White
Fixture Type Track
Lamp Included No
Lamp Type Basic Accessories
Mount location single-circuit track
Mounting Type End of track
Mounting for outlet box included No
New Products No
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247912216
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 1.125 in x 1.125 in x 0.875 in
Gross Weight with Packaging 0.1 lb
Height 0.875 in
Length 1.125 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 1.125 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 17160

Resources and Downloads