- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Track Heads
- Alpha Trak Collection Free Form PAR 16 Track Head
Item Added to Your Cart!
Discontinued
Alpha Trak Collection Free Form PAR 16 Track Head
Discontinued
Alpha Trak Collection Free Form PAR 16 Track Head
By Progress Lighting
$23.80 USD
$74.69
Collection Name:
Track Head
Catalog ID:
P6328-28
White free form Alpha Trak track head with 360 degree horizontal rotation and 90 degree vertical rotation. Heads can be easily repositioned on the track to provide lighting in different areas of the room. Excellent for both residential and retail locations. Use one 75W PAR 16 bulb.
- White finish.
- For use with Alpha (P9100 series) track.
- Tab lock to prevent accidental removal.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Track |
Color | White |
Color Generic | White |
Construction Material - Main | Aluminum |
Dusk to Dawn | No |
Finish Name | White |
Finish Type | White |
Fixture Type | Track |
Lamp Included | No |
Lamp Shape | PAR20 |
Lamp Type | PAR-20 |
Lamp Type Actual | PAR-20 |
Lamp Type Basic | Halogen |
Lifestyle |
|
Mount location | single-circuit track |
Mounting Type | Track |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | porcelain |
Style |
|
UPC | 785247632831 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 3.25 in x 3.25 in x 7.5 in |
Gross Weight with Packaging | 1 lb |
Height | 7.5 in |
Length | 3.25 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1 lb |
Width | 3.25 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 50 W |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 6 EA |
Pallet Quantity | 468 |
Resource Links
Instruction Sheet Number | 023315 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products