- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Track Lighting Systems
- Track Heads
- Alpha Trak Low Voltage MR16 Track Head
Item Added to Your Cart!
Discontinued
Alpha Trak Low Voltage MR16 Track Head
Discontinued
Alpha Trak Low Voltage MR16 Track Head
By Progress Lighting
$14.30 USD
$129.47
Collection Name:
Track Head
Catalog ID:
P6104-09
12V low voltage MR16 fixed gimbal track head.
- For use with Alpha (P9100 series) track.
- Locks to track to prevent accidental removal.
- Clear lens protects lamp.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Track |
Coating | plated |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Construction Material -Secondary | Cast Aluminum |
Construction Material -Secondary part | Housing |
Fan - Dual mount | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Track |
Glass | Clear |
Lamp Included | Yes |
Lamp Shape | MR16 |
Lamp Type | MR-16 |
Lamp Type Actual | MR16 |
Lamp Type Basic | Halogen |
Lifestyle |
|
Mount location | single-circuit track |
Mounting Type | Track |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | GU5.3 bi-pin |
Socket Type | socket |
Socket type material | ceramic |
Style |
|
UPC | 785247126958 |
Warranty Length | 1 year warranty |
Dimensions
Dimensions | 2.75 in x 2.75 in x 8.25 in |
Gross Weight with Packaging | 1.5 lb |
Height | 8.25 in |
Length | 2.75 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.5 lb |
Width | 2.75 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 50 W |
Voltage Rating | 12 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | No |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 6 EA |
Pallet Quantity | 576 |
Resource Links
Instruction Sheet Number | 93000299 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Finish Images
Please wait, preparing to download your file.
Related Products