text.skipToContent text.skipToNavigation
Discontinued

Alpha Trak Anywhere Power Feed

By Progress Lighting 

Collection Name:  Track Accessories

Catalog ID: P8730-31

By Progress Lighting
$5.60 USD
Collection Name:  Track Accessories
Catalog ID:  P8730-31
Anywhere Power Feed snaps into place at any point along the track. Has 8" leads. Includes one P8717-10 dead end. Black finish.
  • Black finish.
  • Has 8" leads.
  • Includes one P8717-10 dead end.

Product Variations

PROG_P8730_31_PRODIMAGE
P8730-31
PROG_P8730_09_PRODIMAGE
P8730-09
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Track
Color Black
Color Generic Black
Construction Material - Main Plastic
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Fixture Type Track
Lamp Included No
Lamp Type Basic Accessories
Mount location single-circuit track
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style Utilitarian/Commodity
UPC 785247873012
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 1.25 in x 1.25 in x 2.25 in
Gross Weight with Packaging 0.2 lb
Height 2.25 in
Length 1.25 in
Length - Installed 8 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Length Of Wire
Weight 0.2 lb
Width 1.25 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 6660

Resource Links

Instruction Sheet Number 023745

Resources and Downloads