text.skipToContent text.skipToNavigation

Address Letters

By Progress Lighting 

Collection Name:  Address Light

Catalog ID: P5970-HBK

By Progress Lighting
$45.10 USD
Collection Name:  Address Light
Catalog ID:  P5970-HBK
Address numbers for P5968 address lights. Ten Half blank in package.
  • Blank tile to be used with address light.
  • Pre packaged in 10 pieces per item number.
  • Black numbers or letters are pre-applied to a white background.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic White
Construction Material - Main Polycarbonate
Dusk to Dawn No
Finish Name White
Finish Type Unfinished
Fixture Type Landscape
Lamp Included No
Lamp Type Basic Accessories
Mount location Wall
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Style Utilitarian/Commodity
UPC 785247109449
Warranty Length 1-year Limited Warranty

Dimensions

Cubic Capacity 0.3125 cu.in
Depth 0.25 in
Dimensions 1.125 in x 0.25 in x 5 in
Gross Weight with Packaging 0.1 lb
Height 5 in
Length 1.125 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 0.25 in
Width Diameter Descriptor Depth

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 22 No
Title 24 No

Logistics

Pallet Quantity 2400

Resources and Downloads