text.skipToContent text.skipToNavigation

5" Non-Metallic Wall Mount Up/ Down Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5713-30

By Progress Lighting
$147.18 USD
Collection Name:  Cylinder
Catalog ID:  P5713-30
5" downlight non-metallic wall cylinder in a White finish.
  • White finish.
  • Interior or exterior use.
  • Non-corrosive components withstand salt, wind, water & sun damage.
  • Ideal for coastal locations.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic White
Construction Material - Main Polycarbonate
Dusk to Dawn No
Finish Name White
Finish Type powder coat paint
Fixture Type Outdoor Wall
Lamp Included No
Lamp Shape BR30
Lamp Type BR-30
Lamp Type Actual BR-30
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247109258
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.75 in
Dimensions 5 in x 7.75 in x 14 in
Gross Weight with Packaging 2.5 lb
Height 14 in
Height to Center 7 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.5 lb
Width 7.75 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 65 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 150

Resource Links

Instruction Sheet Number 93134052

Resources and Downloads