text.skipToContent text.skipToNavigation

5" Outdoor Up/Down Wall Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5675-30

By Progress Lighting
$179.41 USD
Collection Name:  Cylinder
Catalog ID:  P5675-30
5" up/down cylinder/outdoor lantern in White. with heavy duty aluminum construction and die cast wall bracket. Powder coated finish. Wet location listed when used with P860045 top cover lens.
  • White finish.
  • Powder coat finish.
  • Ideal for a wide variety of interior and exterior applications.
  • Die-cast aluminum wall brackets and heavy duty aluminum framing.
  • Wet location listed when used with P860045 top cover lens (sold separately)
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic White
Construction Material - Main Cast Aluminum
Dusk to Dawn No
Finish Name White
Finish Type powder coat paint
Fixture Type Outdoor Wall
Lamp Included No
Lamp Shape PAR30
Lamp Type PAR-30 or BR-30
Lamp Type Actual PAR30
Lamp Type Basic Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247567539
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.875 in
Dimensions 5 in x 7.875 in x 14 in
Gross Weight with Packaging 2.8 lb
Height 14 in
Height to Center 7 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.8 lb
Width 7.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 104

Resource Links

Instruction Sheet Number 022629

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P5675_8881 Downlight_testlabreports