text.skipToContent text.skipToNavigation

5" White Outdoor Ceiling Mount Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5774-30

By Progress Lighting
$88.11 USD
Collection Name:  Cylinder
Catalog ID:  P5774-30
5" LED flush mount cylinder in White. The P5774 Series are ideal for a wide variety of interior and exterior applications including residential and commercial.
  • White finish.
  • Powdercoat finish.
  • Ideal for a wide variety of interior and exterior applications.
  • Heavy duty aluminum framing.

Product Variations

PROG_P5774_30_PRODIMAGE
P5774-30
PROG_P5774_20_PRODIMAGE
P5774-20
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic White
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name White
Finish Type powder coat paint
Fixture Type Outdoor Ceiling Mount
Lamp Included No
Lamp Shape PAR30
Lamp Type PAR-30 or BR-30
Lamp Type Actual PAR30/BR30
Lamp Type Basic Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247577439
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5 in x 5 in x 6.75 in
Gross Weight with Packaging 1.1 lb
Height 6.75 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.1 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 252

Resource Links

Instruction Sheet Number 023431

Resources and Downloads