text.skipToContent text.skipToNavigation

Crawford Collection CFL One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Crawford CFL

Catalog ID: P6540-31

The Crawford collection one-light hanging lantern has an updated traditional styling with scroll arms. The etched glass pillar diffuser inside the clear water seeded glass gives off a soft glow of light. Uses GU24 base compact fluorescent lamps for energy efficiency. Cast aluminum, powder coated frame in Black.

  • Die cast aluminum.
  • Etched gla+J329ss panels.
  • GU24 sockets for use with energy efficient bulbs.
  • Meets California Title 24.

$55.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Aluminum
Convertible fixture includes both mounts Yes
Finish Name Black
Finish Type Powder Coat Paint
Glass Water Seeded
Lamp Included No
Lamp Type GU24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling
Mounting for outlet box included bracket
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main GU24
Socket Type socket
Style
  • Transitional
  • New Traditional
UPC 785247204861
Warranty Length 1 year warranty

Dimensions

Height 26.625 in
Length - Installed 102 in
Overall Length with Overall Ht. W/Chain
Weight 13.23 lb
Width 9.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 26 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads