text.skipToContent text.skipToNavigation

Greene Ridge Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name: Greene Ridge

Catalog ID: P550033-031

The Greene Ridge one-light small wall lantern possesses a traditional appeal with its Craftsman-inspired design, making it a versatile fixture suitable for exterior porticos, interior foyers, breakfast nooks, sunrooms, and a variety of other living areas in Craftsman, rustic, and transitional settings. A commanding rectangular backplate supports a strong, boxy top from which a clear seeded glass shade surrounds an exposed bulb. A bold, Black finish adds a final touch of strong styling.

  • Perfect for installing in an exterior portico, an interior foyer, breakfast nook, sunroom, covered outdoor living area, on a porch, or over a kitchen island or dining table
  • One-light hanging lantern offers traditional appeal with its Craftsman-inspired, boxy silhouette
  • Simple, strong styling recalls the collection’s Arts and Crafts influence, making it ideal for Craftsman, rustic, and transitional settings
  • Clear seeded glass shade with rimmed edge surrounds a single light
  • Finished in statement-making Black
  • Measures 6-3/4 in square X 14 in height, overall height with chain 88-1/2 in, wire 120 in
  • UL Safety listed for use in damp locations
  • Uses one 100-watt max medium base bulb, or LED equivalents, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$128.81 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Black
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Rustic
  • Craftsman
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Rustic
  • Craftsman
  • Transitional
UPC 785247232758
Warranty Length 1 year warranty

Dimensions

Dimensions 6.75 in x 6.75 in x 14 in
Height 14 in
Length 6.75 in
Length - Installed 88.5 in
Overall Length with Overall Ht. W/Chain
Weight 1.8 lb
Width 6.75 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads