text.skipToContent text.skipToNavigation

Maison Collection CFL One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Maison CFL

Catalog ID: P6541-31

The Maison Collection one-light hanging lantern offers traditional French country styling for a variety of home settings. The etched glass pillar diffuser inside the clear water seeded glass gives off a soft glow of light. Uses GU24 base compact fluorescent lamps for energy efficiency. Cast aluminum, powder coated frame in Black.

  • Meets California Title 24.
  • $58.00 USD

    Product Details

    General

    Can be mounted up or down No
    Category General Outdoor
    Chain Qty 1
    Chain gauge 9
    Color Black
    Color Generic black
    Construction Material - Main Aluminum
    Convertible fixture includes both mounts Yes
    Finish Name Black
    Finish Type Powder Coat Paint
    Glass Water Seeded
    Lamp Included No
    Lamp Type GU24
    Lamp Type Actual GU24
    Lamp Type Basic compact fluorescent
    Lifestyle
    • New Traditional
    • Traditional
    Mount location Ceiling
    Mounting for outlet box included bracket
    New Products No
    Number of Lamps 1
    Number of Lamps Total 1
    Power Source Hardwired
    Power Source Required? Yes
    Prewired Yes
    Room Type Outdoor
    Socket Base Type - Main GU24
    Socket Type socket
    Style New Traditional
    UPC 785247204922
    Warranty Length 1 year warranty

    Dimensions

    Height 24.5 in
    Length - Installed 100.5 in
    Overall Length with Overall Ht. W/Chain
    Weight 13.23 lb
    Width 10.5 in
    Width Diameter Descriptor dia.

    Electrical Ratings

    Lamp Wattage 26 W
    Voltage Rating 120 V

    Conductor Related

    Wire Length 120 in

    Certifications and Compliance

    Americans with Disabilities Act No
    Certified Listed cCSAus
    Certified Listed Location Damp Location Listed
    DarkSky No
    ENERGY STAR Certified No
    Energy Efficient Yes
    EnergyStar No
    JA8 No
    Other Heavy Metal Content Indicator No
    Title 20 W
    Title 24 Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads