- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Hanging Lanterns
- POINT DUME® by Jeffrey Alan Marks for Progress Lighting Hook Pond Galvanized Finish Outdoor Hanging Lantern
Item Added to Your Cart!
POINT DUME® by Jeffrey Alan Marks for Progress Lighting Hook Pond Galvanized Finish Outdoor Hanging Lantern
POINT DUME® by Jeffrey Alan Marks for Progress Lighting Hook Pond Galvanized Finish Outdoor Hanging Lantern
By Progress Lighting
$1,122.00 USD
Collection Name:
Point Dume-Hook Pond
Catalog ID:
P550117-141
Evoking thoughts of Jeffrey Alan Marks' East Coast summer home, the Hook Pond Collection features a steeply pitched, barn-inspired roof crowned with a distinctive loop finial. A clean, modern frame holds glass panels printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch. Light is comfortably diffused from the white opal glass orb held within the generously scaled frame. This family of fixtures is part of the Jeffrey Alan Marks Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
- The Hook Pond hanging lantern complements a range of relaxed, outdoor living spaces from coast to coast.
- Finished in a classic galvanized finish, for a traditional look that complements its contemporary lines
- A square frame is topped by a steeply pitched, barn-inspired roof crowned with a distinctive loop finial.
- Glass panels are printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch.
- Light is comfortably diffused from the white opal glass orb held within the generously scaled frame.
- Measures 28.5 in. H x 16.125 in. W x 16.125 in. L
- Uses 1 100-Watt maximum medium base bulb, or LED equivalent, sold separately
- Certifications: cETLus Damp Location Listed
- Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability.
- Includes installation instructions and mounting hardware
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Gray |
Color Generic | Grey |
Construction Material - Main | Cast Aluminum |
Construction Material -Secondary | Aluminum |
Construction Material -Secondary part | Inner Reflector, Socket Covers |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Galvanized Finish |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Outdoor Hanging |
Glass | Clear with Silver Mesh Print |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Chain |
Mounting Type | Ceiling |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | Yes |
Room Type | Outdoor |
Size Type | Extra-Large |
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Type | Lantern |
UPC | 785247264537 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 16.125 in x 16.125 in x 28.5625 in |
Height | 28.5625 in |
Length | 16.125 in |
Length - Installed | 101 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 25.74 lb |
Width | 16.125 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Current Rating | 0.83 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 100 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | No |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93156770 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Finish Images
Please wait, preparing to download your file.