text.skipToContent text.skipToNavigation

Union Square Collection One-light hanging lantern

By Progress Lighting 

Collection Name:  Union Square

Catalog ID: P550018-135

By Progress Lighting
$197.34 USD
Collection Name:  Union Square
Catalog ID:  P550018-135
Union Square features a reproduction gas lantern inspiration. A Stainless Steel finish complements the natural polished material and clear flat glass panels. Mechanical details, such as exaggerated knobs, provide character to the form.
  • Stainless Steel finish.
  • Gas lantern inspired.
  • Clear flat glass panels.
  • Mechanical details provide character.
  • Part of the Design Series Collections offering high style and design.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic Grey
Construction Material - Main Stainless Steel
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type Plated
Fixture Type Outdoor Hanging
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Style
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
UPC 785247212422
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 7 in x 7 in x 27.375 in
Height 27.375 in
Length 7 in
Length - Installed 102.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.53 lb
Width 7 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 32

Resource Links

Instruction Sheet Number 93079314

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Union Square P550018-135