text.skipToContent text.skipToNavigation

5" Black LED Outdoor Wall Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5674-31/30K

By Progress Lighting
$121.55 USD
Collection Name:  Cylinder
Catalog ID:  P5674-31/30K
5" LED wall cylinder/wall lantern in Black. The P5674 Series are ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits. With over 484 lumens the LED Cylinders unite performance, energy savings and safety benefits.
  • Black finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 484 lumens 24 lumens/watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die Cast and Extruded Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 285 56.6
  • 0-40 399 79.1
  • 0-60 499 98.9
  • 0-90 504 100.0
  • 90-180 0 0.0
  • 0-180 504 100.0
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Black
Finish Type Powder Coat Paint
Fixture Type Outdoor Wall
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 1
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247190225
Warranty Length 5-year Limited Warranty

Dimensions

Depth 8 in
Dimensions 5 in x 8 in x 7.5 in
Gross Weight with Packaging 2.2 lb
Height 7.5 in
Height to Center 2.5 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.2 lb
Width 8 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 16.9 W
Lumens Per Watt 24 Lum/Watt
Lumens Per Watt Down 24 Lum/Watt
Power Factor 0.93
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA
Pallet Quantity 144

Resource Links

Instruction Sheet Number 93060814

Photometry (2)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P5674-3130K_17.02765INDOOR_testlabreports
PROG_P5674-3130K_17.02765_testlabreports