text.skipToContent text.skipToNavigation

5" LED Outdoor Up/Down Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5675-30/30K

By Progress Lighting
$183.48 USD
Collection Name:  Cylinder
Catalog ID:  P5675-30/30K
5" LED up down wall cylinder - wall lantern in White. The P5675 Series are ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits. Specify P860045 top cover lens for use in wet locations.
  • White finish.
  • Powder coat finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 2,000 lumens 48 lumens/watt per module (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • Wet location listed when used with P860045 top cover lens (sold separately)
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die Cast and Extruded Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 323 20.0
  • 0-40 475 29.4
  • 0-60 692 42.8
  • 0-90 795 49.2
  • 90-120 105 6.5
  • 90-130 198 12.3
  • 90-150 488 30.2
  • 90-180 822 50.8
  • 0-180 1617 100.0
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name White
Finish Type Powder Coat Paint
Fixture Type Outdoor Wall
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 1
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247190256
Warranty Length 5-year Limited Warranty

Dimensions

Depth 8.8750 in
Dimensions 5 in x 8.8750 in x 14 in
Gross Weight with Packaging 2.8 lb
Height 14 in
Height to Center 8 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.8 lb
Width 8.8750 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 16 W
Lumens Per Watt 48 Lum/Watt
Lumens Per Watt Down 48 Lum/Watt
Lumens Per Watt Up 48 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 144

Resource Links

Instruction Sheet Number 93060814

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P5675-3030K_16.00018_testlabreports