text.skipToContent text.skipToNavigation

6" Bronze LED Outdoor Wall Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5641-20/30K

By Progress Lighting
$190.85 USD
Collection Name:  Cylinder
Catalog ID:  P5641-20/30K
6" downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant fade and chip resistant Antique Bronze finish, perfect for today's inspired exteriors. With over 1,050 lumens the LED Cylinders unite performance, energy savings and safety benefits.
  • Antique Bronze finish.
  • Interior finish matches exterior finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 1,050 lumens 29 lumens/watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers

Product Variations

PROG_P5641_2030K_PRODIMAGE
P5641-20/30K
PROG_P5641_20_PRODIMAGE
P5641-20
PROG_P5641_82_PRODIMAGE
P5641-82
PROG_P5641_31_PRODIMAGE
P5641-31
PROG_P5641_30_PRODIMAGE
P5641-30
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die Cast and Extruded Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 469 51.6
  • 0-40 686 75.5
  • 0-60 896 98.6
  • 0-90 909 100.0
  • 90-180 0 0.0
  • 0-180 909 100.0
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Fixture Type Outdoor Wall
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Spacing 1.1
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247190126
Warranty Length 5-year Limited Warranty

Dimensions

Depth 8.8750 in
Dimensions 6 in x 8.8750 in x 12 in
Gross Weight with Packaging 4 lb
Height 12 in
Height to Center 4.5 in
Length 6 in
Note Weight of fixture exceeds NEC limits No
Weight 4 lb
Width 8.8750 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 30 W
Lumens Per Watt 29 Lum/Watt
Lumens Per Watt Down 46 Lum/Watt
Power Factor 0.935
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA
Pallet Quantity 64

Resource Links

Instruction Sheet Number 93060814

Photometry (2)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P5641-2030K_17.02758INDOOR_testlabreports
PROG_P5641-2030K_17.02758_testlabreports