text.skipToContent text.skipToNavigation

Englewood Collection One-Light Post Lantern

by Progress Lighting 

Collection Name: Englewood

Catalog ID: P540032-031

Extend an evening in a favorite outdoor space assisted by the glow from the becoming Black-finished Englewood one-light post lantern. A pipe-like arm holds the hammered-textured shade accented by the shade’s copper interior.

  • Perfect for lighting outdoor settings
  • One-light lantern with a hammered shade offers a rustic touch
  • Two-toned metal finish gives warmth and beauty while amplifying illumination
  • Coordinates with other Englewood outdoor fixtures to add an aesthetically-pleasing appeal to farmhouse and rustic exteriors
  • Finished in statement-making Black with a copper interior finish
  • Measures 16 in wide X 13-1/2 in height, extends 12 in
  • Dark Sky compliant and UL Safety listed for use in wet locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Fits 3 in post that is sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$177.21 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Black
Finish Type Painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Rustic
  • Farmhouse
Mount location post top - fitter for 3" post or pedestal
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Rustic
  • Farmhouse
UPC 785247232710
Warranty Length 1 year warranty

Dimensions

Dimensions 16 in x 12 in x 13.4375 in
Height 13.4375 in
Length 16 in
Weight 1.8 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads