text.skipToContent text.skipToNavigation

LED Step/Wall Light Louvered

By Progress Lighting 

Collection Name:  LED Step Lights

Catalog ID: P6827-0930K

By Progress Lighting
$103.95 USD
Collection Name:  LED Step Lights
Catalog ID:  P6827-0930K
Mini Horizontal Step/Wall louvered light.
  • Step lights are a perfect option for hallways, steps and outdoor areas by giving off a soft amount of light
  • Horizontal louvered face in brushed nickel that mounts in a single-gang wall box
  • These step-lights can be used indoor or outdoor
  • Wet Location Listed
  • Measures: 4.875 in x 1.375 in x 3 in
  • One 4.5w LED 102 delivered lumens, 3000K color temperature, 84+ CRI
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product Variations

PROG_P6827_0930K_PRODIMAGE
P6827-0930K
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 84+ CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Step-Light
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Light Source LED
Minimum Starting Temperature -30
Mount location step/wall
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
Temperature Rating 30
UPC 785247190003
Warranty Length 5-year Limited Warranty

Dimensions

Depth 1.375 in
Dimensions 4.875 in x 1.375 in x 3 in
Gross Weight with Packaging 0.6 lb
Height 3 in
Length 4.875 in
Weight 0.6 lb
Width 1.375 in
Width Diameter Descriptor Depth

Electrical Ratings

Amperage Rating 0.04 A
Frequency Rating 60 Hz
Lamp Wattage 4.5 W
Lumens Per Watt 20.4 Lum/Watt
Power Factor Greater than 0.95
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 200

Resource Links

Instruction Sheet Number 93029091

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P6827_15.00134 Series_testlabreports