- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- LED Step/Wall Light Louvered
Item Added to Your Cart!
LED Step/Wall Light Louvered
LED Step/Wall Light Louvered
By Progress Lighting
$103.84 USD
Collection Name:
LED Step Lights
Catalog ID:
P6828-3030K
The 5w, 3000K step light/wall lights is a vertical louvered mount that mounts in a single-gang wall box. 84+ CRI and 120 degree beam spread. Wet location listed so can be used indoor or outdoors. White finish.
- Step lights are a perfect option for hallways, steps and outdoor areas by giving off a soft amount of light
- Vertical louvered face in white that mounts in a single-gang wall box
- These step-lights can be used indoor or outdoor
- Wet Location Listed
- Measures: 3 in x 1.375 in x 4.75 in
- One 4.5w LED 108 delivered lumens, 3000K color temperature, 84+ CRI
- Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Installation instructions and mounting hardware are included
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Step Lights |
Color | White |
Color Generic | White |
Color Rendering Index (CRI) | 84+ CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | White |
Finish Type | Painted |
Fixture Type | Step-Light |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Light Source | LED |
Minimum Starting Temperature | -30 |
Mount location | step/wall |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | LED |
Starting Temperature - Minimum | -30 °C |
Style | Utilitarian/Commodity |
Sub Brand | Progress LED |
Temperature Rating | 30 |
UPC | 785247190034 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Depth | 1.375 in |
Dimensions | 3 in x 1.375 in x 4.75 in |
Gross Weight with Packaging | 0.6 lb |
Height | 4.75 in |
Length | 3 in |
Weight | 0.6 lb |
Width | 1.375 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Amperage Rating | 0.04 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 4.5 W |
Lumens Per Watt | 21.6 Lum/Watt |
Power Factor | Greater than 0.95 |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
EnergyStar | No |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 200 |
Resource Links
Instruction Sheet Number | 93029091 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROG_P6828_15.00135 Series_testlabreports
|
Please wait, preparing to download your file.
Related Products