text.skipToContent text.skipToNavigation

One-Light Step Light

by Progress Lighting 

Collection Name:  Step Lights

Catalog ID: P6802-31

Cast aluminum housing with black metal louver. Three 1/2" I.P. conduit entries. For wood, brick, masonry, and poured concrete installations. UL & CUL listed for wet locations.

  • Black finish.
  • Sized to replace standard brick dimensions.
  • Recessed mounting in wood, brick, masonry, and poured concrete.

$156.42 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color Black
Color Generic black
Construction Material - Main Die-Cast Aluminum
Fan - Dual mount No
Finish Name Black
Finish Type Painted
Glass Clear
Lamp Included No
Lamp Type 2-pin, twin compact fluorescent
Lamp Type Actual 2-pin Twin CFL
Lamp Type Basic compact fluorescent
Mount location recessed in wood, brick, masonry and poured concrete
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main G23
Socket Type socket
Socket type material plastic
Style Utilitarian/Commodity
UPC 785247680214
Warranty Length 1 year warranty

Dimensions

Depth 3.5 in
Gross Weight with Packaging 2 lb
Height 3.25 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 8.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 7 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads