text.skipToContent text.skipToNavigation

One-Light Step Light

by Progress Lighting 

Collection Name:  Step Lights

Catalog ID: P6817-31

The one-light step light features cast aluminum, porcelain socket, reflector, and tempered glass. Two 1/2" I.P. for conduit entry. For poured concrete and masonry installations. Louvered faceplate. Black finish.

  • Black finish.
  • Cast louver that directs all light downward with a white tempered glass behind it.
  • For indoor and outdoor use.

$148.72 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color Black
Color Generic black
Construction Material - Main Die-Cast Aluminum
Fan - Dual mount No
Finish Name Black
Finish Type Painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Mount location poured concrete and masonry installations
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247127399
Warranty Length 1 year warranty

Dimensions

Depth 3.5 in
Gross Weight with Packaging 3.3 lb
Height 5 in
Note Weight of fixture exceeds NEC limits No
Weight 3.3 lb
Width 7.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 25 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 3 EA

Resources/Downloads