text.skipToContent text.skipToNavigation

One-Light Step Light

by Progress Lighting 

Collection Name: Step Lights

Catalog ID: P6821-30

Spring-held white louver faceplate. Metal housing has 1/2" I.P. conduit entry. For indoor and protected outdoor use. Standard 120V NPF ballast.

  • White powder coated steel.
  • Louver has linear baffles to direct all light downward.
  • For indoor and protected outdoor use.
  • One 7 or 9w 2-pin twin compact fluorescent.

$108.13 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included No
Lamp Type 2-pin, twin compact fluorescent
Lamp Type Actual 2-pin Twin CFL
Lamp Type Basic compact fluorescent
Mount location Ceiling
Mounting Type ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main G23
Socket Type socket
Socket type material plastic
Style Utilitarian/Commodity
UPC 785247682102
Warranty Length 1 year warranty

Dimensions

Depth 3.5 in
Gross Weight with Packaging 3 lb
Height 5.875 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 9 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads