text.skipToContent text.skipToNavigation

One-Light Step Light

by Progress Lighting 

Collection Name: Step Lights

Catalog ID: P6824-30

One metal housing with two shatter-resistant white acrylic faceplates for both sides of a stud wall, 3-1/2" to 4-1/2" thick. White trim. Reduces costs by illuminating two areas with one fluorescent light. For indoor and protected outdoor use.

1-Lt. step lights White acrylic.
  • White powder coated steel.
  • Open acrylic - shatter resistant white acrylic diffusers in white metal frames.
  • Gasketed for light leak prevention.
  • One 7 or 9w 2-pin twin compact fluorescent.
  • Interior wiring compartment.
  • 1/2" knock-outs for conduit or BX connections.
  • Units must be mounted at least 3" from any insulation.
  • Brackets for direct mounting to wall board are provided.
  • The same brackets accept P8716-01 hanger bars, if required, for new construction.
  • 120V NPF magnetic ballast.
  • G23 base lampholder.
  • Multiple units can be wired together without the need of separate junction boxes.
  • Wall opening = 5" x 7-5/8"

$152.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included No
Lamp Type 2-pin, twin compact fluorescent
Lamp Type Actual 2-pin Twin CFL
Lamp Type Basic compact fluorescent
Mount location Ceiling
Mounting Type ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main G23
Socket Type socket
Socket type material plastic
Style Utilitarian/Commodity
UPC 785247682409
Warranty Length 1 year warranty

Dimensions

Depth 3.5 in
Gross Weight with Packaging 4.2 lb
Height 5.875 in
Note Weight of fixture exceeds NEC limits No
Weight 4.2 lb
Width 8.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 9 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads