text.skipToContent text.skipToNavigation

One-Light Step Light

by Progress Lighting 

Collection Name: Step Lights

Catalog ID: P6825-30

One metal housing with two shatter-resistant white acrylic louver faceplates for both sides of a stud wall, 3-1/2" to 4-1/2" thick. Illuminates two areas with one light. For indoor and protected outdoor use.

  • White powder coated steel.
  • White acrylic louver faceplate.
  • Gasketed for light leak prevention.
  • One 7 or 9w 2-pin twin compact fluorescent.
  • Louvers have linear baffles to direct all light downward.
  • Interior wiring compartment.
  • 1/2" knock-outs for conduit or BX connections.
  • Units must be mounted at least 3" from any insulation.
  • Brackets for direct mounting to wall board are provided.
  • The same brackets accept P8716-01 hanger bars, if required, for new construction.
  • 120V NPF magnetic ballast.
  • G23 base lampholder.
  • Multiple units can be wired together without the need of separate junction boxes.
  • Wall opening = 5" x 7-5/8"

$127.82 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included No
Lamp Type 2-pin, twin compact fluorescent
Lamp Type Actual 2-pin Twin CFL
Lamp Type Basic compact fluorescent
Mount location Ceiling
Mounting Type ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main G23
Socket Type socket
Socket type material plastic
Style Utilitarian/Commodity
UPC 785247682515
Warranty Length 1 year warranty

Dimensions

Depth 3.5 in
Gross Weight with Packaging 3 lb
Height 5.875 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 8.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 9 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads