text.skipToContent text.skipToNavigation

One-Light Step Light

by Progress Lighting 

Collection Name: Step Lights

Catalog ID: P6820-31TG

Spring-held black louver faceplate. Metal housing has 1/2" I.P. conduit entry. For indoor and protected outdoor use. Therma-Gard protection. Porcelain socket.

  • Black finish.
  • Spring-held white louver faceplate.
  • Indoor and protected outdoor use.

$75.13 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color Black
Color Generic black
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Black
Finish Type painted
Glass Frosted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Mount location Ceiling
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247128365
Warranty Length 1 year warranty

Dimensions

Depth 3.5 in
Gross Weight with Packaging 3 lb
Height 5.875 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads