text.skipToContent text.skipToNavigation

Cadence Collection Black One-Light Medium Wall Lantern

By Progress Lighting 

Collection Name:  Cadence

Catalog ID: P6627-31MD

By Progress Lighting
$314.05 USD
Collection Name:  Cadence
Catalog ID:  P6627-31MD
This wall lantern has a decorative and fashion-orientated design with modern classic styling. The clear water seeded glass shade gives off a soft glow of light. The beautiful black-finished lantern frame gently holds the shade in place.
  • The clear water seeded glass shade gives off a soft glow of light.
  • The beautiful black-finished lantern frame gently holds the shade in place.
  • This wall lantern has a decorative and fashion-orientated design with modern classic styling.
  • Ideal for any foyer, bedroom, entryway, porch, or patio.
  • Perfect for transitional or new traditional settings.
  • Measures 8-inch width by 24-3/4-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Outdoor Wall
Glass Clear Water Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Wall
Mounting for outlet box included Swivel Mounting Strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Medium
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247235766
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9.25 in
Dimensions 8 in x 9.25 in x 24.75 in
Height 24.75 in
Height to Center 13.375 in
Length 8 in
Note Weight of fixture exceeds NEC limits No
Weight 7.3 lb
Width 9.25 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 36

Resource Links

Instruction Sheet Number 93104736

Resources and Downloads