text.skipToContent text.skipToNavigation

Cullman One-Light Small Wall Lantern

By Progress Lighting 

Collection Name:  Cullman

Catalog ID: P560124-020

By Progress Lighting
$184.36 USD
Collection Name:  Cullman
Catalog ID:  P560124-020
The Cullman Collection outdoor small wall lantern delivers dramatic scale with Craftsman appeal. Bold and linear details in an Antique Bronze finish highlight clear seeded glass. Ideal for spacious Modern architecture settings.
  • Bold scale and Craftsman inspiration adds handsome punctuation to a home’s entry and facade
  • Its deep finish contrasts against the gauzy seeded-glass shade
  • The small wall lantern makes a cheerful greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • Its Frank Lloyd Wright style spans the eras, making Cullman an ideal complement to both Modern and Traditional architecture
  • Sultry Antique Bronze finish
  • Measures 7in W x 8 3/8in ht.
  • Uses one 100-watt max. medium base bulb including LED equivalent (sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Wall
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Outdoor Wall
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location Wall
Mounting for outlet box included swivel mounting strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Craftsman
UPC 785247228508
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8.375 in
Dimensions 7 in x 8.375 in x 13 in
Height 13 in
Height to Center 2.375 in
Length 7 in
Note Weight of fixture exceeds NEC limits No
Weight 2.5 lb
Width 8.375 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 18

Resource Links

Instruction Sheet Number 93094608

Resources and Downloads