text.skipToContent text.skipToNavigation

Englewood Collection One-Light Small Wall Lantern

by Progress Lighting 

Collection Name: Englewood

Catalog ID: P560097-031

Inspired by the warmth and beauty of hammered copper home accents, Englewood’s design displays elements of rustic craftsmanship. A one-light small wall lantern in Black with the inside of the shade that features a metallic copper coating of paint, offering higher illumination reflection. Ideal for Farmhouse architecture design styles. Perfect for interior or exterior applications.

  • Inspired by the look of hammered copper Englewood fixtures display elements of rustic craftmanship
  • An interior coating of copper metallic paint amplifies its illumination
  • The small wall lantern can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas, or in casual living rooms, dining rooms, kitchens and bathrooms
  • Perfect for Farmhouse interior and exterior architecture
  • Deep Black finish
  • Measures 8in diameter x 9 3/4in ht.
  • Uses one 100-watt max. medium base bulb or LED equivalent (sold separately)
  • Dark Sky compliant
  • CSA Safety listed for use in wet locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Black
Finish Type painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Farmhouse
Mount location Wall
Mounting for outlet box included plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Farmhouse
UPC 785247223213
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10 in
Height 9.75 in
Height to Center 7.5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.6 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads