text.skipToContent text.skipToNavigation

Gibbes Street Collection One-Light Small Wall Lantern

By Progress Lighting 

Collection Name:  Gibbes Street

Catalog ID: P560021-031

By Progress Lighting
$132.00 USD
Collection Name:  Gibbes Street
Catalog ID:  P560021-031
Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this wall lantern. This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family. A traditional lantern frame with a beautiful black finish houses the light bases in this timeless design.
  • This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family.
  • A traditional lantern frame with a beautiful black finish houses the light bases in this timeless design.
  • Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this wall lantern.
  • Ideal for any bedroom, foyer, entryway, porch, or patio.
  • Perfect for transitional or new traditional settings.
  • Measures 5-1/2-inch width by 15-1/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product Variations

PROG_P560021_031_hero_PRODIMAGE
P560021-031
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Cast Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Outdoor Wall
Glass Clear Beveled
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Wall
Mounting for outlet box included Swivel Mounting Strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Small
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247239542
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5.5 in x 7 in x 15.125 in
Height 15.125 in
Height to Center 5.875 in
Length 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 4.03 lb
Width 7 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 72

Resource Links

Instruction Sheet Number 93072172

Resources and Downloads