text.skipToContent text.skipToNavigation

Hermosa Collection Large Wall Lantern

By Progress Lighting 

Collection Name:  Hermosa

Catalog ID: P560075-031

By Progress Lighting
$117.00 USD
Collection Name:  Hermosa
Catalog ID:  P560075-031
Outdoor Mediterranean-style lanterns in the Hermosa family complement Transitional, Rustic Farmhouse and Modern Farmhouse exteriors. This one-light large-scale outdoor wall lantern features beautiful detail and a die cast aluminum frames. Wrought iron styling perfectly frames beautiful clear, water glass shades.
  • Features Mediterranean-style design
  • Complement Transitional, Rustic Farmhouse and Modern Farmhouse exteriors
  • Textured Black finish
  • Wrought iron styling perfectly frames beautiful clear, water glass shades
  • Wall lantern uses one 100 watt. max medium base lamp (sold separately)
  • These large-scale pieces feature beautiful detail and a die cast aluminum frames
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Suitable for a variety of exteriors
  • Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Outdoor Wall
Glass Clear Water
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type Outdoor
Socket Base Type - Main E26
Style
  • Transitional
  • Farmhouse
UPC 785247218813
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10.125 in
Dimensions 10 in x 10.125 in x 26 in
Height 26 in
Height to Center 16.125 in
Length 10 in
Note Weight of fixture exceeds NEC limits No
Weight 9.83 lb
Width 10.125 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 16

Resource Links

Instruction Sheet Number 93084461

Resources and Downloads