text.skipToContent text.skipToNavigation

Milford Non-Metallic Lantern Collection One-Light Textured Black Frosted Shade Traditional Outdoor Wall Lantern Light

By Progress Lighting 

Collection Name:  Milford Non-Metallic Lantern

Catalog ID: P560283-031-PC

By Progress Lighting
$78.00 USD
Collection Name:  Milford Non-Metallic Lantern
Catalog ID:  P560283-031-PC
Milford embodies classic style in a durable, corrosion-resistant polymeric housing. The ADA compliant, low-profile wall light incorporates a photocell for convenient dusk-to-dawn illumination. Made in USA.
  • Ideal for a porch, patio, deck, garage, barn, entryway, foyer, or bedroom
  • Perfect for traditional style settings
  • Classic textured black finish
  • Frosted acrylic shade
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (40 W max - LED/CFL/incandescent)
  • Measures 9-87/100-inch height by 7-43/100-inch length by 4-inch width (extends from wall)
  • Certifications: cULus Wet Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Polycarbonate
Convertible fixture includes both mounts No
Dusk to Dawn Yes
Finish Name Textured Black
Finish Type Unfinished
Fixture Type Outdoor Wall
Glass Frosted
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle Traditional
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell Yes
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Coach Light
UPC 785247250486
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 7.43 in x 4 in x 9.87 in
Height 9.87 in
Height to Center 2.06 in
Length 7.43 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 4 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cULus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93139262

Resources and Downloads