text.skipToContent text.skipToNavigation

PCOMP-20LED-20

by Progress Lighting 

Catalog ID: PCOMP-20LED-20

PCOMP offers a 20w LED wall pack with a full polycarbonate front that provides vandal resistance. An internally painted Bronze finish provides for a lasting appearance. A cast aluminum back housing allows for rigid mounting; Bottom 1/2" conduit knockout for surface conduit wiring. Back hub allows access to recessed wiring boxes; two point mounting; additional center-pin torx screws are provided for tamper-resistant applications. The PCOMP Series is intended for use as entry or perimeter security lighting applications for commercial buildings, hotel, extended stay, and multi-family complexes.

  • Full polycarbonate front provides vandal resistance
  • Internally painted bronze finish for lasting appearance
  • LED rated life of 60,000 hours at L90
  • Cast aluminum back housing for rigid mounting
  • Bottom 1/2" conduit knockout for surface conduit wiring. Back hub allows access to recessed wiring boxes
  • Two point mounting
  • Additional center-pin torx screws provided for tamper-resistant applications
  • Single LED driver 50/60Hz, 120-277V

$353.98 USD

Available to purchase from

$353.98 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Color Temperature 4000 K
Convertible fixture includes both mounts No
Finish Name Bronze
Finish Type painted
Lamp Included Yes
Lamp Type LED
Lumens 1513 lm
Mount location surface/perimeter
Mounting Type Wall
New Products No
Product Category Outdoor
UPC 785247198542
Warranty Length 5 year limited warranty (terms and conditions apply)

Dimensions

Depth 5.39 in
Dimensions 5.39 in x 5.39 in x 11.02 in
Height 11.02 in
Length 5.39 in
Weight 5.33 lb
Width 5.39 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 20 W
Lumens Per Watt 76 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 1598
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads