text.skipToContent text.skipToNavigation

PCOWC-20LED-82

by Progress Lighting 

Catalog ID: PCOWC-20LED-82

The PCOWC series offers an 20w LED wall pack with a die-cast aluminum housing and door. Its rugged design protects internal components and provides sufficient thermal management for a longer life. The fixture is completed by a powder paint finish that provides a lasting appearance in outdoor environments. 60,000 hours minimum LED life at L96 rating. The compact PCOWC Series is intended for perimeter illumination for safety, security and identity. The fixture has no uplight and is neighbor friendly with typical mounting heights up to 12 ft. Units have a protective polyester finish for long lasting appearance.

  • Die-cast aluminum housing and door
  • Rugged design protects internal components and provides sufficient thermal management for long life
  • 1,421 lumens, 4000K 70CRI
  • 60,000 hours minimum LED life at L96 rating
  • Powder paint finish provides lasting appearance in outdoor environments
  • Quick mount adapter provides quick installation, designed for recessed box 4" square junction box
  • 120-277 VAC universal input voltage, 50/60Hz with 0-10V dimming driver

$337.13 USD

Available to purchase from

$337.13 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Metallic Gray
Color Generic grey
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dimming Protocol 0-10V dimming
Finish Name Metallic Gray
Finish Type painted
Glass acrylic
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 1441 lm
Mount location surface
Mounting Type Recessed box, 4" square junction box
New Products No
Number of Lamps 7
Number of Lamps Total 7
Operating Temperature Celcius Max 40 ºC
Product Category Outdoor
Socket Base Type - Main LED
Starting Temperature - Minimum -35 °C
UPC 785247200467
Warranty Length 5 year limited warranty (terms and conditions apply)

Dimensions

Depth 4.81 in
Dimensions 8.22 in x 5.25 in x 4.81 in
Height 4.81 in
Length 8.22 in
Weight 9.6 lb
Width 5.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 20 W
Lumens Per Watt 83 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 1598
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads