text.skipToContent text.skipToNavigation

PCOWF-70LED-20-LP

by Progress Lighting 

Catalog ID: PCOWF-70LED-20-LP

The PCOWF series offers a 68w LED wall pack with die-cast aluminum housing, cast-aluminum door, and polycarbonate lens. The die-cast aluminum housing provides firm mounting over recessed junction boxes, 1/2" side hubs are included for surface conduit wiring. Housing includes a top hub for use with button photo controls. Construction provides for rigid mount and sufficient heat sink for the LED system, allowing proper operating temperature for optimum performance and long life. The PCOWF Series is intended for perimeter lighting for safety, security and identity. Can be applied for commercial buildings, self storage, parking garages and other multi-use applications.

  • Die-cast aluminum housing provides firm mounting over recessed junction boxes, 1/2" side hubs included for surface conduit wiring. Housing includes a top hub for use with button photo controls. Construction provides for rigid mount and sufficient heat sink for the LED system, allowing proper operating temperature for optimum performance and long life.
  • Door is cast aluminum for typical commercial applications
  • Polycarbonate Lens
  • 0-10V dimming drivers standard
  • 4000K color temperature, 70 CRI

$837.76 USD

Available to purchase from

$837.76 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 70 CRI
Color Temperature 4000 K
Dimming Protocol 0-10V
Finish Name Bronze
Finish Type painted
Lamp Included Yes
Lamp Type LED
Lumens 4505 lm
Mount location surface
Mounting Type Recessed junction boxes
New Products No
Number of Lamps 30
Number of Lamps Total 30
Operating Temperature Celcius Max 40 ºC
Product Category Outdoor
Starting Temperature - Minimum -40 °C
UPC 785247198610
Warranty Length 5 year limited warranty (terms and conditions apply)

Dimensions

Dimensions 14.875 in x 8 in x 15 in
Height 15 in
Length 14.875 in
Weight 13 lb
Width 8 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 68 W
Lumens Per Watt 66 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 1598
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads