text.skipToContent text.skipToNavigation

PCOWP-50LED-20

by Progress Lighting 

Catalog ID: PCOWP-50LED-20

The PCOWP series offers a 53w LED wall pack with a borosilicate glass refractor that softens lamp image and provides uniform distribution. The construction also features a cast aluminum frame and housing. All units have Dark Bronze powder paint finish. The PCOWP Series is intended for perimeter lighting for safety and security. Can be applied for use on commercial buildings, self storage, parking garages, and other multi-use applications.

  • Borosilicate glass refractor softens lamp image and provides uniform distribution
  • 4888 lumens, 4000K color temperature
  • Cast aluminum frame holds lens and seals to housing gasket with two stainless steel screws
  • Door assembly hinges to side
  • Cast aluminum housing with three 1/2" conduit entries (on top and sides), for button photocontrol or surface conduit
  • All units have dark bronze powder paint finish

$603.79 USD

Available to purchase from

$603.79 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Color Temperature 4000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Finish Name Bronze
Finish Type painted
Glass Borosilicate
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 4888 lm
Mount location perimeter
Mounting Type Wall
New Products No
Number of Lamps 1
Operating Temperature Celcius Max 40 ºC
Product Category Outdoor
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
UPC 785247198627
Warranty Length 5 year limited warranty (terms and conditions apply)

Dimensions

Depth 7.25 in
Dimensions 13 in x 7.25 in x 9 in
Height 9 in
Length 13 in
Weight 11 lb
Width 7.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 53 W
Lumens Per Watt 92 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 1598
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads