text.skipToContent text.skipToNavigation

Twain Collection One-Light Medium Wall-Lantern

By Progress Lighting 

Collection Name:  Twain

Catalog ID: P560008-020

By Progress Lighting
$51.70 USD $79.80
Collection Name:  Twain
Catalog ID:  P560008-020
Featuring an updated bungalow design style, Twain's medium wall lantern offers visual interest for a variety of home exteriors. Seeded glass panels with center glass panel frosted to soften appearance of light and is finished in an Antique Bronze. Open bottom design allows easy access to replace lamps.
  • Antique Bronze finish.
  • Updated bungalow-style design.
  • Adds visual interest to a variety of home exteriors.
  • Open bottom design allows for easy access.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Fixture Type Outdoor Wall
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
  • Rustic
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Craftsman
  • New Traditional
UPC 785247207961
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8.875 in
Dimensions 7.75 in x 8.875 in x 13.5 in
Height 13.5 in
Height to Center 2.75 in
Length 7.75 in
Note Weight of fixture exceeds NEC limits No
Weight 8.14 lb
Width 8.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 36

Resource Links

Instruction Sheet Number 93072559

Resources and Downloads