text.skipToContent text.skipToNavigation

2712-9

By Raco 

Collection Name:  PUZZLE-PLATE®

Catalog ID: 2712-9

By Raco
Collection Name:  PUZZLE-PLATE®
Catalog ID:  2712-9
DISCONTINUED - Suggested Sub 2712-9R
  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection

Product Details

General

Conduit Type Cable Protector Plates
Material Steel
Type
  • Partition
  • Cable Protector Plate
UPC 050169989067

Dimensions

Dimensions 2.625 in x 0.051 in x 1.500 in
Height 1.500 in
Length 2.625 in
Weight 2.650 lb
Width 0.051 in

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 304

Resources and Downloads