text.skipToContent text.skipToNavigation

702AJT

By Raco 

Catalog ID: 702AJT

By Raco
Catalog ID:  702AJT
2-Gang Protector Plate - 3/4 in. Raised
  • Raised to protect decorator, duplex and switch device
  • For use with all styles of mud rings (raised, adjustable, hinged)

Product Details

General

Application RACO protector plates eliminate drywall compound, debris, paint and drywall router bit from entering the box or damaging the device or conductors
Number of Gang(s) 2-Gang
UPC 050169994122

Dimensions

Dimensions 0.938 in x 3.73 in x 4.228 in
Height 4.228 in
Length 0.938 in
Raised Height 0.75 in
Weight 0.24 lb
Width 3.73 in

Logistics

Carton Quantity 24
Pallet Quantity 4320

Resources and Downloads

Specifications

Brochures

Terms and Conditions