text.skipToContent text.skipToNavigation

295

by Raco 

Collection Name:  THE INSIDER®

Catalog ID: 295

4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

  • Steel construction
  • No protruding ground screw or fan mounting screws allows easy installation
  • Metal protection plate elimates debris or damage to wiring
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Maximum support load for ceiling fans 70 lbs. and 150 lbs. for static light fixtures
  • Supplied with five 1/2 in. knockouts
  • Easy to follow instructions and mounting hardware included
  • 6.0 cu. in. capacity

Product Details

General

Ceiling Fan Rated Yes
Drawn or Welded Drawn
Fixture Type Ceiling;Light
Knockouts 1/2 in
Material Steel
Size 4 in
Type Ceiling Pan
UPC 050169002957

Dimensions

Actual Depth 1.13 in
Ceiling Fan Lbs. 70 lb
Cubic Capacity 6.0 cu.in
Depth 0.5 in
Fixture Lbs. 150 lb
Height 4.38 in
Raised Ground Yes
Weight 0.64 lb
Width 4.38 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 10
Packaging Type No Packaging
Pallet Quantity 2560 EA

Resources/Downloads

Specifications

Videos

RACO: Choosing the Correct Ceiling Fan Box

Terms and Conditions