text.skipToContent text.skipToNavigation

660SM - Discontinued Suggested Sub 660

By Raco 

Catalog ID: 660SM

By Raco
Catalog ID:  660SM
DISCONTINUED - Suggested Sub 660
  • Drawn construction - popular for exposed work applications
  • Raised ground screw feature eliminates interference in surface mounting applications
  • Supplied with ten 1/2 in. knockouts
  • 13 cu. in. capacity

Product Details

General

Bracket Type No Bracket
Drawn or Welded Drawn
Fire Resistance Yes
Type Box
UPC 050169986608
Wiring System Conduit

Dimensions

Actual Depth 1.938 in
Cubic Capacity 13.0 cu.in
Depth 1.875 in
Height 4 in
Raised Ground Yes
Weight 0.533 lb
Width 2.125 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 4000

Resources and Downloads