text.skipToContent text.skipToNavigation

828

By Raco 

Catalog ID: 828

By Raco
Catalog ID:  828
9-Gang Box Device Cover, Raised 3/4 in., 19-3/4 in. Width
  • RACO® device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
  • The key-hole allows for installation of cover without removing the box screws
  • 45.8 cu. in. capacity

Product Details

General

Application RACO® Gang box covers permit the mounting of devices
Material 828
Number of Gang(s) 9-Gang
Type Device Cover
UPC 050169008287

Dimensions

Dimensions 0.75 in x 19.75 in x 4.5 in
Height 4.5 in
Length 0.75 in
Raised Height 0.75 in
Weight 1.36 lb
Width 19.75 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Pallet Quantity 304

Resources and Downloads

Specifications

Terms and Conditions