text.skipToContent text.skipToNavigation

956

By Raco 

Catalog ID: 956

By Raco
Catalog ID:  956
DISCONTINUED - 7 Gang Box, 1-5/8 in. deep
  • Gang boxes save time in installation, no need to gang boxes together
  • Have 1/2 in. and 3/4 in. concentric KO's for use with a wide variety of wiring methods
  • Bottom KO pattern, 3-1/2 in. and 2-3/4 in. at either end of box
  • Accepts two styles of covers, flat and 3/4 in. raised device cover
  • Use low voltage partitions #947 or #949

Product Details

General

Application RACO® Gang boxes are used where a number of wiring devices are to be centrally located
Bracket Type No Bracket
Knockouts 1/2 in;3/4 in;1/2-3/4 in Concentric
Number of Gang(s) 7-Gang
Type Box
UPC 050169009567
Wiring System Conduit

Dimensions

Cubic Capacity 111.5 cu.in
Depth 1.625 in
Height 4.5 in
Weight 3.044 lb
Width 15.875 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Pallet Quantity 144

Resources and Downloads

Specifications

Certifications

Terms and Conditions